SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The probe supports two CTI compatible input trigger interfaces:
In the case of simultaneous triggers, ProbeDisable has priority. When trigger controls are enabled, it is possible for the probe to toggle between enabled and disabled states based upon activity seen on the trigger inputs.
The probe also supports a CTI compatible output trigger that is dedicated to transaction trace monitoring.