SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
There are 10 FIFO buffers in the module that help improve performance. Table 12-221 shows the HyperBus FIFOs details.
| Buffer Name | Size (Width x Depth) |
|---|---|
| Address (ADR) FIFO | Two port RAM – 16 x 46-bit |
| Write data (WDAT) FIFO | Two port RAM – 256 x 40-bit |
| Write status (BDAT) FIFO | Two port RAM – 16 x 2-bit |
| Read data (RDAT) FIFO | Two port RAM – 128 x 40-bit |
| Receive (RX) FIFO | Two port RAM – 256 x 20-bit |
| Address write (AW) FIFO | Two port RAM – 16 x 44-bit |
| Write ID (WID) FIFO | Two port RAM – 16 x 2-bit |
| Address write ID (AWID) FIFO | Two port RAM – 16 x 14-bit |
| Address read (AR) FIFO | Two port RAM – 16 x 44-bit |
| Address read ID (ARID) FIFO | Two port RAM – 16 x 18-bit |