SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The ECC aggregator is a critical component for enhancing system reliability by protecting memories in various device modules and subsystems. The ECC Aggregator is connected to these memory and interconnect components which have the ECC, to provide access to control and monitor the ECC protected memories in a module or subsystem.
The ECC aggregator supports error injection to aid in diagnostic purposes and to evaluate robustness. The Error Injection feature supported by the ECC aggregator allows users to deliberately introduce errors into their system to test the resilience and effectiveness of error correction mechanisms. This feature helps in evaluating the robustness of the ECC aggregator by simulating real-world error scenarios, enabling users to identify potential vulnerabilities and improve their error handling strategies.
This feature includes configurable parameters such as ECC aggregator type, subtype, error type, and injection location, allowing users to customize their testing scenarios based on their specific requirements.