SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Merge operation with scaling enabled in the VID pipelines can result in visual artifacts at the merged boundary. The artifacts can be avoided by scaling each half to a larger window size and then using the crop feature of the VID pipelines to get to the required size for each half.