SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Table 12-497 lists the steps in the timer mode configuration.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select autoreload mode. | TIMER_TCLR[1] AR | 0x- |
| Set prescale timer value. | TIMER_TCLR[4-2] PTV | 0x- |
| Enable prescaler. | TIMER_TCLR[5] PRE | 0x1 |
| Enable overflow interrupt. | TIMER_IRQSTATUS_SET[1] OVF_EN_FLAG | 0x1 |
| Load timer counter value. | TIMER_TCRR | 0x- |
| Load timer load value. | TIMER_TLDR | 0x- |
| Start the timer. | TIMER_TCLR[0] ST | 0x1 |