SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The OSPI controller is capable of automatically testing the Flash device busy bit to guarantee no reads or writes are ignored by the flash when it is busy burning in programmed data.
At the end of a programming transaction, the Flash device goes into a burn-in state and becomes busy.
When Auto HW Polling is enabled, the OSPI controller keeps track of programming transactions and will initiate a Flash status read polling transactions automatically, until Flash indicates it is not busy, before any additional data read or programming operations are sent to the flash device. See OSPI_WRITE_COMPLETION_CTRL_REG register and the associated registers.
The OSPI controller requires that the OSPI_WRITE_COMPLETION_CTRL_REG[23-16] POLL_COUNT_FLD field should always be set with values greater or equal to 3 (>=3).