SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
This section describes the SoC level DRUs integration in the device, including information about clocks, resets, and hardware requests.
There are also DRUs in VPAC0 and DMPAC0. Their functionality is almost same as the SoC level DRUs. For the differences between all DRUs, see Section 10.4.3.8. For integration details about the VPAC0 and DMPAC0 DRUs, see Vision Pre-processing Accelerator (VPAC) and Depth and Motion Perception Accelerator (DMPAC).