SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Clocks | |
| Module Clock Input | Description |
| GTC_CLK | Module functional (counter) clock. |
| GTC_VBUSP_CLK | Module interface clock. |
| Resets | |
| Module Reset Input | Description |
| GTC_POR_RST | Module reset. Affects counter and MMR logic. |
| GTC_SYS_RST | POR that is unstretched and not delayed by any sequential logic. Used for boot config to sample device pins. |
| Time Sync Events | ||
| Module Sync Output | Description | Type |
| GTC_GTC_PUSH_EVENT_0 | GTC hardware push event | Pulse |