SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Clocks | |
| Module Clock Input | Description |
| TIMER_ICLK | TIMER Interface Clock |
| TIMER_FCLK | TIMER Functional Clock. |
| Resets | |
| Module Reset Input | Description |
| TIMER_RST | Asyncronous Reset to TIMER |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| TIMER_INTR_PEND_0 | TIMER Interrupt Request | Level |
| TIMER_TIMER_PWM_0 | TIMER Timesync Event | Level |