SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The software can control all the TLB entries directly. The TLB can be programmed at any time by software, and writes to the TLB take precedence over lookups. This allows the update to be reflected as soon as possible in the translations. But there is no guarantee about the timing of the update against any bus transactions, so the only way to guarantee an endpoint uses the updated table is to stall the endpoint until the update has been completed (using the write status). This allows software to directly populate TLB entries for known translation as well as locking entries down so that they cannot be replaced.