SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Table 7-2 through summarize the MAILBOX integration in the device.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| MAILBOX0 | MAILBOX0_RST | MODSS_RST | LPSC | MAILBOX0 hardware reset |
For more information on the interconnects, see System Interconnect.
For more information on the power, reset, and clock management, see the corresponding sections within Device Configuration.
For information about interrupt source description, see Mailbox Interrupt Requests.