SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The HyperBus module is a part of the device Flash Subsystem (FSS). For more information about FSS, see Flash Subsystem (FSS).
The HyperBus module is a low pin count memory interface that provides high read/write performance. The HyperBus module connects to HyperBus memory (HyperFlash or HyperRAM) and uses simple HyperBus protocol for read and write transactions.
There is one HyperBus™ module inside the device. The HyperBus module includes one HyperBus Memory Controller (HBMC).