SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Table 12-689 provides details on the EDP_INTR_ASF[6:0] interrupts lines. Each of the interrupts listed in Table 12-689 has corresponding set of memory-mapped interrupt registers (status/mask/clear).
| Interrupt Bit | Source | Description | Status Register | Mask Register | Clear Register |
|---|---|---|---|---|---|
| [6] | ECC_AGGR_DSC | ECC Aggregator Uncorrected Error Interrupt | EDP_ECC_DSC_DED_STATUS_REG0 | EDP_ECC_DSC_DED_ENABLE_SET_REG0 | EDP_ECC_DSC_DED_ENABLE_CLR_REG0 |
| [5] | ECC_AGGR_PHY | ECC Aggregator Uncorrected Error Interrupt | EDP_ECC_PHY_DED_STATUS_REG0 | EDP_ECC_PHY_DED_ENABLE_SET_REG0 | EDP_ECC_PHY_DED_ENABLE_CLR_REG0 |
| [4] | ECC_AGGR_CORE | ECC Aggregator Uncorrected Error Interrupt | EDP_ECC_CORE_DED_STATUS_REG0 | EDP_ECC_CORE_DED_ENABLE_SET_REG0 | EDP_ECC_CORE_DED_ENABLE_CLR_REG0 |
| [3] | DSC | ASF Corrected interrupt detected in DSC | EDP_CORE_ENC_ASF_INT_STAT_P | EDP_CORE_ENC_ASF_INT_MASK_P | EDP_CORE_ENC_ASF_INT_CLR_P |
| [2] | ASF Un-Corrected interrupt detected in DSC | ||||
| [1] | MHDPTX Controller | ASF Corrected (NonFatal) event detected in MHDPTX Controller. Set if non-fatal error occurs. | EDP_CORE_ASF_INT_STATUS(1) | EDP_CORE_ASF_INT_MASK(1) | - |
| [0] | ASF Un-corrected (Fatal) event detected in MHDPTX Controller. Set when fatal error occurs. |