SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
This section describes SerDes module ports related to clocks, resets, and hardware requests.
| Clocks | |
| Module Clock Input | Description |
| SERDES_ICLK | VBUS interface clock |
| CMN_REFCLK_INT | Internal reference clock from device sources. Software selectable. |
| Resets | |
| Module Reset Input | Description |
| SERDES_RST | Serdes LPSC reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| PHY_PWR_TIMEOUT_LVL_0 | Lane power timeout interrupt | Level |
| DMA Events | ||
| Module DMA Event | Description | Type |
| - | No PDMA channels to external DMA engines | - |