SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The MTOG provides the ability to isolate an initiator from the Bus Topology so that it does not the leave the Bus Topology with pending commands and responses while it undergoes a reset cycle to recover from the fault.
For self-test the MAIN_MTOG0_CTRL_FORCE_TIMEOUT bitfield can be used. See Register Descriptions for further details.