SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Several types of errors/exceptions may be encountered during reception of split Rx data. The following table outlines the various errors and exceptions that can occur:
| Condition |
Channel Type |
Severity | Pauses Channel | Error Flag Set | Data Transfer | Data Flush | TR Flush |
Event Output |
|---|---|---|---|---|---|---|---|---|
| Descriptor Starvation |
All Packet |
Exception | No | No | Option | Option | - | No |
| Protocol Errors |
All Packet |
Info | No | No | Normal | No | - | No |
| Drop | Host – normal | Exception | No | No | Partial(1) | Until EOP | - | No |
| EOP Asserted Late (Long Packet) | BCDMA – single ended | Exception | No | No | Partial | Excess | No | Yes |
| TR null icnt0 | All BCDMA | Error | Selectable(1) | Yes | No | No | Just that TR | No |
|
Unsupported TR Type |
All BCDMA | Error | Selectable(1) | Yes | No | No | Just that TR | No |