SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The slave interfaces on the bridge is the source VBUSM port to receive commands and return data and status. These ports have the defined prefix, smX (SoC Master, input to bridge), to identify them, where the X is the number to idenfity each port starting from zero. The number of these interfaces and bridges is shown in Table 10-148 and Table 10-149.