SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The AFE contains two 9-to-1 analog multiplexers which are used to select the source connected to the positive input (INP) and negative input (INM) of the ADC. Each step can be configured, via the respective ADC_CONFIG_j register, to select the appropriate input sources. For more information, refer to the functional block diagram and the ADC_CONFIG_j register field descriptions.