SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The cycle length can be adjusted by writing the CPTS_NUDGE_REG_j[7:0] register value which is a two's complement value. A value of 0xFF will subtract one RCLK clock from the CPTS_LENGTH_REG_j[31:0] value. A value of 0x01 will add one RCLK clock to the CPTS_LENGTH_REG_j value. The CPTS_NUDGE_REG_j value is cleared to zero when the nudge has occurred.