SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Table 12-449 summarizes the usage models supported by DSC instantiated in the MHDPTX_TOP subsystem.
| Usage Models | |||
|---|---|---|---|
| Single Panel Mode (SST/MST) | Split Panel Mode (SST/MST) | Dual Panel Mode (Only in MST) | |
| ENC0 | Stream 0 Full Frame | Stream 0 Left Frame | Stream 0 |
| ENC1 | Not Used | Stream 0 Right Frame | Stream 1 |
The shaded boxes in Table 12-449 indicate the encoder slice enabled for EDP usage. The active paths for these two modes are shown on Figure 12-504.
Figure 12-504 EDP DSC Single Input/1-Transport Link Mode and Split Panel/Dual Panel Mode