SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Name | ECC | Description |
|---|---|---|
| ENC0/1_LB | Yes | Line Buffer RAM. Stores the reconstructed pixels that wil be re-used for next line processing. |
| ENC0/1_OB0 | Yes | Output Buffer RAM. Holds (as FIFO) results of encoder slices. |
| ENC0/1_SSM_S | Yes | Sub-stream Mux Size RAM. Holds context information required to generate the proper order of the mux words. |
| ENC0/1_SSM_D | Yes | Sub-stream mux balance FIFO RAM. Holds stream data for re-ordering. |