选择版本
UNIFLASH
UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
C2000 实时微控制器
MSP430 微控制器
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
汽车类无线连接产品
发布信息
UniFlash is a standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device Support Update
- Synced up with CCS12.3.0
- Updated Processors package (v1.9.0.0)
- J721E HS SR2.0 support
- Updated Image Creator package for Windows/Linux (v3.22.4.2)
- Bug Fixes