SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The Configuration Registers block is responsible for monitoring the fullness level of the Per Channel FIFOs, monitoring data transfer work which is pending, maintaining data movement thread state information, arbitrating which channel will be allowed to perform work next, issuing scheduler commands to the Read and Write DMA units, and writing back the updated state returned from those same DMA units.
The Configuration Registers block is also responsible for providing memory mapped registers for configuration of the DMA channels.