SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
For safety critical system applications, DSS supports the following safety features in hardware:
These features are implemented by collecting signatures from user-defined regions within each pipeline output frame and the final display output frame, and comparing them to reference signatures provided by the user (software) and/or to previously saved signatures. The signature from each region is generated by using a MISR (Multiple Input Signature Register) module.