SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Some DISPC registers are termed shadow registers. The shadow registers allow the software to modify them at any time, without direct effect on the DISPC hardware configuration. When all the values for a given configuration are written into the shadow registers, software must set only one register bit to validate the configuration. When the hardware reaches the end of the current frame and sees that the bit has been set by software, the new configuration is now the configuration used by the hardware.
The DSS_VP1_CONTROL[5] GOBIT bit enables the hardware to use the new configuration, for all shadow registers associated with each VP output.
The registers are statically associated to a particular output (for example, timing registers) or dynamically associated to one output at a time (for example, video registers).