SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_5 | ✓ |
| Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | Dependencies |
|---|---|---|---|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_5 | PSC0 | GP_CORE | LPSC_main_sms_common | 27 | ON | YES | LPSC_main_alwayson |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_5 | VCLK_CLK | MAIN_PLL15_HSDIV0_CLKOUT/2 | None |
| Module Instance | Source | Description |
|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_5 | PSC0 | MAILBOX0_MAILBOX_CLUSTER_5 reset |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| MAILBOX0_MAILBOX_CLUSTER_5 | MAILBOX0_MAILBOX_CLUSTER_5_mailbox_cluster_pend_0 | WKUP_R5FSS0_CORE0_intr_116 | WKUP_R5FSS0_CORE0 | MAILBOX0_MAILBOX_CLUSTER_5 interrupt request | level |
| MAILBOX0_MAILBOX_CLUSTER_5 | MAILBOX0_MAILBOX_CLUSTER_5_mailbox_cluster_pend_1 | C7X256V0_CLEC_soc_events_in_9 | C7X256V0_CLEC | MAILBOX0_MAILBOX_CLUSTER_5 interrupt request | level |
| MAILBOX0_MAILBOX_CLUSTER_5 | MAILBOX0_MAILBOX_CLUSTER_5_mailbox_cluster_pend_2 | C7X256V1_CLEC_soc_events_in_9 | C7X256V1_CLEC | MAILBOX0_MAILBOX_CLUSTER_5 interrupt request | level |
| MAILBOX0_MAILBOX_CLUSTER_5 | MAILBOX0_MAILBOX_CLUSTER_5_mailbox_cluster_pend_3 | R5FSS0_CORE0_intr_241 | R5FSS0_CORE0 | MAILBOX0_MAILBOX_CLUSTER_5 interrupt request | level |