SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The MSC_LSE (Load Store Engine) handles all interfacing to the SL2 memory space and performs following functions:
The MSC_CORE performs all filtering operations for various 2-in/10-out multi-scaling/multi-thread configurations. It has no direct connection to external interface and it works on a frame data coming in and out in raster scan order.
The internal data transfers between the MSC_LSE and MSC_CORE are done over VBUSP write-only streaming interfaces.