SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| DPHY_TX0 | ✓ |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| DPHY_TX0 | APB_PCLK | MAIN_SYSCLK0/4 | None | |
| DPHY_TX0 | DPHY_REF_CLK | HFOSC0 (INSTANCE) | MAIN_CTRL_MMR_CFG0_DPHY0_CLKSEL[0:0]=0 | None |
| DPHY_TX0 | DPHY_REF_CLK | MAIN_PLL0_HSDIV9_CLKOUT | MAIN_CTRL_MMR_CFG0_DPHY0_CLKSEL[0:0]=1 | None |
| DPHY_TX0 | IP1_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | None | |
| DPHY_TX0 | IP2_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | None | |
| DPHY_TX0 | IP3_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | None | |
| DPHY_TX0 | IP4_PPI_M_TXCLKESC_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | None | |
| DPHY_TX0 | PSM_CLK | MAIN_PLL1_HSDIV6_CLKOUT/6 | None |