SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Although it is always possible to read/write all control registers, it strongly recommended writing to the control registers only while configuration mode is active. To enter configuration mode, the CSI_TX_IF_TX_CONF[2] CONFIGURATION_REQUEST bit must be set. CSI_TX_IF enters configuration mode when transmission of any ongoing frame has ended and the configuration request bit is set. Configuration mode is the default state after reset. While configuration mode is active, the CSI_TX_IF_STATUS[2] CONFIGURATION_ACTIVE bit is set. Traffic at the pixel interface is ignored during configuration mode, and it is safe to write to control registers and change configuration.
To exit configuration mode, the CONFIGURATION_REQUEST bit in the CSI_TX_IF_TX_CONF register must be cleared. The CSI_TX_IF then starts normal operation, with first new frame incoming after configuration mode exit.
During configuration mode, all interrupts are disabled.
A mandatory assertion of soft reset occurs following the de-assertion of CONFIGURATION_REQUEST. This ensures the controller is in a known state and all the parameters set in the configuration registers have been loaded correctly into the internal state. The DPHY_TXBYTECLKHS must be active before the configuration request is completed.