SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| PDMA2 | ✓ | ||
| PDMA1 | ✓ | ||
| PDMA3 | ✓ | ||
| PDMA0 | ✓ |
| Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | Dependencies |
|---|---|---|---|---|---|---|---|
| PDMA2 | PSC0 | GP_CORE | LPSC_main_ip | 34 | ON | YES | LPSC_main_dm2main_infra_iso |
| PDMA1 | PSC0 | GP_CORE | LPSC_main_ip | 34 | ON | YES | LPSC_main_dm2main_infra_iso |
| PDMA0 | PSC0 | GP_CORE | LPSC_main_ip | 34 | ON | YES | LPSC_main_dm2main_infra_iso |
| Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
|---|---|---|---|---|
| PDMA2 | FICLK | MAIN_SYSCLK0/2 | None | |
| PDMA1 | VCLK | MAIN_SYSCLK0/4 | None | |
| PDMA3 | VCLK | MAIN_SYSCLK0/2 | None | |
| PDMA0 | VCLK | MAIN_SYSCLK0/4 | None |
| Module Instance | Source | Description |
|---|---|---|
| PDMA2 | PSC0 | PDMA2 reset |
| PDMA1 | PSC0 | PDMA1 reset |
| PDMA0 | PSC0 | PDMA0 reset |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| PDMA1 | PDMA1_ecc_ded_pend_0 | ESM0_esm_lvl_event_89 | ESM0 | PDMA1 interrupt request | level |
| PDMA1 | PDMA1_ecc_sec_pend_0 | ESM0_esm_lvl_event_28 | ESM0 | PDMA1 interrupt request | level |
| PDMA0 | PDMA0_ecc_ded_pend_0 | ESM0_esm_lvl_event_88 | ESM0 | PDMA0 interrupt request | level |
| PDMA0 | PDMA0_ecc_sec_pend_0 | ESM0_esm_lvl_event_15 | ESM0 | PDMA0 interrupt request | level |