Integrated in
MAIN domain:
Three Multi-Media
Card/Secure Digital (MMCSD)
controller
modules
with the following main features:
- One controller with 8-bit
wide data bus
-
Two with
4-bit wide data bus
- Support of eMMC5.1 Host
Specification (JESD84-B51)
- Support of SD Host Controller
Standard Specification - SDIO 3.00
- Integrated DMA controller
supporting SD Advanced DMA - ADMA2 and ADMA3
- eMMC Electrical Standard 5.1 (JESD84-B51)
- Multi-Media card features:
- Backward compatible
with earlier eMMC standards
- Legacy MMC SDR:
3.3/1.8 V, 8/4/1-bit bus width, 0-25 MHz, 25/12.5/3.125 MB/s
- High Speed SDR:
3.3/1.8 V, 8/4/1-bit bus width, 0-50 MHz, 50/25/6.25 MB/s
- High Speed DDR:
3.3/1.8 V, 8/4-bit bus width, 0-50 MHz, 100/50 MB/s
- HS200 SDR: 1.8 V,
0-200 MHz, 8/4-bit bus width, 200/100 MB/s
- SD card support: SDIO, SDR12,
SDR25, SDR50, SDR104, DDR50