The following features are not
supported on this family of devices:
- Serial Camera Control Bus (SCCB) protocol
- DMA Mode
- Debug suspend mode
The
following apply to Main domain instances:
- Full I2C electrical compliance for I2C modules using device pins
with LVCMOS voltage buffers (Refer to chapter 4 of the device-specific
Datasheet for details related to device Terminal Configuration and
Functions)
- High-speed (3.4-Mbps) operation for I2C modules using device pins with
LVCMOS voltage buffers (Refer to chapter 4 of the device-specific Datasheet
for details related to device Terminal Configuration and Functions)
- Asynchronous wakeup (via IO Daisy Chain)
The
following apply to MCU domain instances:
- Direct asynchronous wakeup for MCU domain instances