SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
SerDeses provide PHY functions for the following high-speed interfaces:
Table 12-152 describes the interface combinations supported by SERDES0.
| Interface Alias | CTRLMMR_SERDES0_LN0_CTRL [1:0] | |
|---|---|---|
| LANE_FUNC_SEL | Interface on Lane 0 | |
| IP1 | 0x0 | USB1 SS |
| IP2 | 0x1 | SGMII2 |
| Interface Alias | CTRLMMR_SERDES1_LN0_CTRL [1:0] | |
|---|---|---|
| LANE_FUNC_SEL | Interface on Lane 0 | |
| IP1 | 0x0 | PCIe0 |
| IP2 | 0x1 | SGMII1 |