The
following features are not supported on this
family of devices:
- Line Count Error interrupt (Streams 1-3)
- Frame Mismatch Error interrupt (Streams 1-3)
- Frame Count Error interrupt (Streams 1-3)
- FCC Stop interrupt (Streams 1-3)
- FCC Start interrupt (Streams 1-3)
- Line/Byte interrupt (Streams 1-3)
- Timer / Timer interrupt (Streams 1-3)