SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The primary boot mode is the first mode attempted after reset. Table 5-4 lists all possible primary boot modes. All pins marked as reserved can be either 0 or 1. All boot mode signals must be pulled low or high through a pull resistor on the board, they must not be left floating
| Primary Boot Mode Config | Primary Boot Mode | ||||||
|---|---|---|---|---|---|---|---|
| B9 | B8 | B7 | B6 | B5 | B4 | B3 | |
| Reserved | Read Mode 2 | Read Mode 1 | 0 | 0 | 0 | 0 | Serial NAND |
| Reserved | Reserved | Csel | 0 | 0 | 0 | 1 | OSPI |
| Reserved | Reserved | Csel | 0 | 0 | 1 | 0 | QSPI |
| Reserved | Mode | Csel | 0 | 0 | 1 | 1 | SPI |
| 0 | 0 | Link Info | 0 | 1 | 0 | 0 | Ethernet RGMII |
| Clkout | Clk src | 0 | 0 | 1 | 0 | 1 | Ethernet RMII |
| Bus reset | Reserved | Addr | 0 | 1 | 1 | 0 | I2C |
| Reserved | Reserved | 0 | 0 | 1 | 1 | 1 | UART |
| 1 | Reserved | Fs/raw | 1 | 0 | 0 | 0 | MMCSD Boot (SD Card Boot or eMMC Boot using UDA) |
| Reserved | Reserved | Reserved | 1 | 0 | 0 | 1 | eMMC Boot |
| 0 | Mode | Lane Swap | 1 | 0 | 1 | 0 | USB |
| Reserved | Reserved | Reserved | 1 | 0 | 1 | 1 | GPMC NAND |
| Reserved | Reserved | Reserved | 1 | 1 | 0 | 0 | GPMC NOR |
| Reserved | Reserved | Reserved | 1 | 1 | 0 | 1 | Fast-xSPI |
| SFDP | Read Cmd | Mode | 1 | 1 | 1 | 0 | xSPI |
| Reserved | ARM/Thumb | No/Dev | 1 | 1 | 1 | 1 | No-boot/Dev boot |