The Display Subsystem module includes
the following features:
- Triple display support over
OLDI/LVDS (1x or 2x OLDI-SL, 1x OLDI-DL), DSI or DPI
- OLDI-SL (Single Link): up
to 1920x1080 at 60fps (165MHz Pixel Clock)
- OLDI-DL (Dual Link): up
to 3840x1080 at 60fps (150MHz Pixel Clock)
- MIPI® DSI: with 4
Lane MIPI® D-PHY
supports up to 3840x1080 at 60fps (300MHz Pixel Clock)
- DPI (24bit RGB parallel
interface): up to 1920x1080 at 60fps (165MHz Pixel Clock)
- Support for RGB/YUV422
modes
- Support for
progressive/interlaced modes
- Four display pipelines with
hardware overlap support. A maximum of two display pipelines may be used per
display.
- Supports safety features such as
freeze frame detection and data correctness check.
- Two input display processing
pipelines
- One video pipeline
supporting full RGB and 8/10-bit YUV data formats with 3/5-tap 16-phase
scaler capable of 0.25x to 16x resizing.
- One video_lite pipeline
supporting full RGB and 8/10 YUV data formats (no resizing support)
- Two Overlay Managers with multi
layer alpha blending
- On-the-fly X/Y-axis flip of the
source (Flip/Mirror mode support)
- Safety check (freeze frame
detection and data correctness check)