SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
If a TR is provided to a channel which is of a type which is not supported by the channel, the Block Copy engine in the BCDMA will trap that TR and immediately return a transfer response with the Unsupported TR error conditions set without performing any data transfer and without outputting any events (including end of TR event).