SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This device contains one or more MMCSD module instances. Each MMCSD instance includes one MMCSD Host Controller.
An instance supports either an 8-bit or 4-bit wide data bus.
A host controller can support eMMC and/or SD/SDIO. See the device specific datasheet for interfaces supported by the controller.
The MMCSD Host Controller provides an interface to eMMC 5.1 (embedded Multi-Media Card), SD 3.0 (Secure Digital), and SDIO 3.0 (Secure Digital IO) devices. The MMCSD Host Controller deals with MMC/SD/SDIO protocol at transmission level, data packing, adding cyclic redundancy checks (CRCs), start/end bit insertion, and checking for syntactical correctness.
The MMCSD Host Controller provides accessibility to external MMC/SD/SDIO devices using a Programmed IO method or DMA data transfer method. In programmed IO method, the device CPU transfers data using the Buffer Data Port register (MMCSDi_DATA_PORT). In DMA data transfer method, the MMCSD Host Controller can read or write memory without device CPU intervention.
Figure 12-197 shows the MMCSDi module overview (where i represents a valid instance of MMCSD in a domain. Consult the device specific datasheet for available domains and instances).