SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The PDMA includes up to two mid level clock gates using ksdw_pm_clkgate(). One is on the main clock of the PDMA while the other is on the interal ecc_aggr (when RAM is used). These clock gates turn off the clock to their corresponding IP under idle conditions, and then turn the clock back on when work is to be done. Detecting work is done via internal state, or activity on the PSIL or DMA triggers. The DMA triggers are thus always monitored, even when the clocking to the rest of the IP is disabled.
The dynamic clock gating can be disabled through an external port called pwr_disable_nogate. No additional signaling is needed to support the dynamic clock gate, although the PDMA supports the 'early wake' pins on PSIL and VBUSP.