SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The Configuration Registers block is responsible for monitoring the fullness level of the Tx Per Channel FIFOs, monitoring data transfer work which is pending, maintaining data movement thread state information, arbitrating which channel will be allowed to perform work next, issuing scheduler commands to the Tx PKTDMA core blocks, and writing back the updated state returned from those same DMA core blocks.
The Configuration Registers block is also responsible for providing memory mapped registers for configuration of the Rx DMA functions including the default settings for the free descriptor and destination queues. For modularity and high speed pipelining reasons, the Rx traffic is looped through the Configuration Registers block where the original stream information is merged with information from the configuration registers on its way to the Rx DMA unit module. This prevents the Rx DMA Core from having to spend cycles accessing the channel configuration information for the channel.