SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
LSB/MSB accesses cannot be interleaved (that is, the sequence LSB register 1, LSB register 2, MSB register 1, MSB register 2 is not supported).
The DMTIMER1MS_TCRR is a 32-bit “atomic datum” and its 16-bit capture is done on the 16-bit LSB first to allow atomic LSB16 + MSB16 capture. This capture scheme is also performed for the DMTIMER1MS_TCAR1 and DMTIMER1MS_TCAR2 registers as they can be changed due to internal processes too.