SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This is the number of times to execute the fourth loop to use in the destination transfer. The value of DICNT0 x DICNT1 x DICNT2 x DICNT3 must equal ICNT0 x ICNT1 x ICNT2 x ICNT3. If any of the values are zero they are NOT included in the multiplication.