SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Each proxy thread can produce an event when it has detected an error. This error occurs when the host violates the programmed setup of the proxy thread or accesses beyond the message size. There is a separate status bit per proxy thread for these errors. No event is generated if the event is programmed to 0xFFFF.