CPSW Ethernet Subsystem has six interrupt outputs:
- Cn_FH_PEND_INTR - FHost (from host to Ethernet)
level interrupt
- Cn_TH_PEND_INTR - THost (from Ethernet to host) level interrupt
- Cn_TH_THRESH_PEND_INTR - THost (from Ethernet to host) non-paced level
interrupt
- Cn_MISC_PEND_INTR - Miscellaneous non-paced pending interrupt
- ECC_SEC_PEND_INTR: ECC SEC
pending interrupt - from CPSW ECC module. This interrupt is also included in
the C0_MISC_PEND_INTR if enabled or can be used separately if desired.
- ECC_DED_PEND_INTR: ECC DED
pending interrupt - from CPSW ECC module. This interrupt is also included in the
C0_MISC_PEND_INTR if enabled or can be used separately.
Note: n = 0 to $num_cores-1