SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 7-90 lists the RAWFE ECC RAMs
| Module | # Rams | ECC |
|---|---|---|
| PWL LUT1 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT2 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT3 | 2 | ECC, with single bit correction, including writeback. |
| WDR LUT | 2 | ECC, with single bit correction, including writeback. |
| H3A LUT | 2 | ECC, with single bit correction, including writeback. |
| DPC LUT | 1 | ECC, with single bit correction, including writeback. |
| DPC STATS | 1 | ECC, with single bit correction, including writeback. |
| DPC (line buffer) | 8 | No ecc |
| LSC | 1 | ECC, with single bit correction, including writeback. |
| H3A LUT | 2 | ECC, with single bit correction, including writeback. |
| H3A accum | 1 | No ecc |
| H3A line | 1 | No ecc |