| GPU0 | GPU0_dft_pbist_cpu_0 | R5FSS0_CORE0_intr_113 | R5FSS0_CORE0 | GPU0 interrupt request | pulse |
| GPU0 | GPU0_dft_pbist_cpu_0 | WKUP_R5FSS0_CORE0_intr_113 | WKUP_R5FSS0_CORE0 | GPU0 interrupt request | pulse |
| GPU0 | GPU0_dft_pbist_cpu_0 | MCU_R5FSS0_CORE0_cpu0_intr_113 | MCU_R5FSS0_CORE0 | GPU0 interrupt request | pulse |
| GPU0 | GPU0_dft_pbist_cpu_0 | ESM0_esm_pls_event0_238 | ESM0 | GPU0 interrupt request | pulse |
| GPU0 | GPU0_dft_pbist_cpu_0 | ESM0_esm_pls_event1_238 | ESM0 | GPU0 interrupt request | pulse |
| GPU0 | GPU0_dft_pbist_cpu_0 | ESM0_esm_pls_event2_238 | ESM0 | GPU0 interrupt request | pulse |
| GPU0 | GPU0_dft_pbist_safety_error_0 | ESM0_esm_lvl_event_156 | ESM0 | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_pwrctrl_req_0 | GICSS0_spi_120 | GICSS0 | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_pwrctrl_req_0 | R5FSS0_CORE0_intr_248 | R5FSS0_CORE0 | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_pwrctrl_req_0 | WKUP_R5FSS0_CORE0_intr_31 | WKUP_R5FSS0_CORE0 | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_pwrctrl_req_0 | MCU_R5FSS0_CORE0_cpu0_intr_248 | MCU_R5FSS0_CORE0 | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_pwrctrl_req_0 | C7X256V0_CLEC_gic_spi_120 | C7X256V0_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_pwrctrl_req_0 | C7X256V1_CLEC_gic_spi_120 | C7X256V1_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_gpu_safety_irq_0 | ESM0_esm_lvl_event_184 | ESM0 | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_0 | GICSS0_spi_273 | GICSS0 | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_0 | C7X256V0_CLEC_gic_spi_273 | C7X256V0_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_0 | C7X256V1_CLEC_gic_spi_273 | C7X256V1_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_1 | GICSS0_spi_274 | GICSS0 | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_1 | C7X256V0_CLEC_gic_spi_274 | C7X256V0_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_1 | C7X256V1_CLEC_gic_spi_274 | C7X256V1_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_2 | GICSS0_spi_275 | GICSS0 | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_2 | C7X256V0_CLEC_gic_spi_275 | C7X256V0_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_2 | C7X256V1_CLEC_gic_spi_275 | C7X256V1_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_3 | GICSS0_spi_276 | GICSS0 | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_3 | C7X256V0_CLEC_gic_spi_276 | C7X256V0_CLEC | GPU0 interrupt request | level |
| GPU0 | GPU0_os_irq_3 | C7X256V1_CLEC_gic_spi_276 | C7X256V1_CLEC | GPU0 interrupt request | level |