SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 12-53 lists the receive-only procedure using the interrupt method.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the channel according to the mode. | See Table 12-25. | |
| Start the channel. | MCSPI_CH(i)CTRL[0] EN | 1 |
| Enable the interrupt for the receiver register. | MCSPI_IRQENABLE[2] RX_FULL_ENABLE | 1 |
| Wait for interrupt. | ||
| Read the status register. | MCSPI_IRQSTATUS[2] RX_FULL | 1 |
| Disable the interrupt if no more data is expected. | MCSPI_IRQENABLE[2] RX_FULL_ENABLE | 0 |
| Stop the channel if no more data is expected. | MCSPI_CH(i)CTRL[0] EN | 0 |
| Read the receiver register. | MCSPI_RXi | 0x- |