| CSI_TX_IF0 | CSI_TX_IF0_cdns_ram_corr_level_0 | ESM0_esm_lvl_event_123 | ESM0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_cdns_ram_uncorr_level_0 | ESM0_esm_lvl_event_125 | ESM0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_corr_level_0 | ESM0_esm_lvl_event_126 | ESM0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_fatal_0 | ESM0_esm_lvl_event_186 | ESM0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_interrupt_0 | GICSS0_spi_278 | GICSS0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_interrupt_0 | R5FSS0_CORE0_intr_50 | R5FSS0_CORE0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_interrupt_0 | WKUP_R5FSS0_CORE0_intr_50 | WKUP_R5FSS0_CORE0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_interrupt_0 | MCU_R5FSS0_CORE0_cpu0_intr_50 | MCU_R5FSS0_CORE0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_interrupt_0 | C7X256V0_CLEC_gic_spi_278 | C7X256V0_CLEC | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_interrupt_0 | C7X256V1_CLEC_gic_spi_278 | C7X256V1_CLEC | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_level_0 | GICSS0_spi_279 | GICSS0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_level_0 | R5FSS0_CORE0_intr_51 | R5FSS0_CORE0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_level_0 | WKUP_R5FSS0_CORE0_intr_51 | WKUP_R5FSS0_CORE0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_51 | MCU_R5FSS0_CORE0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_level_0 | C7X256V0_CLEC_gic_spi_279 | C7X256V0_CLEC | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_level_0 | C7X256V1_CLEC_gic_spi_279 | C7X256V1_CLEC | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_csi_nonfatal_0 | ESM0_esm_lvl_event_185 | ESM0 | CSI_TX_IF0 interrupt request | level |
| CSI_TX_IF0 | CSI_TX_IF0_uncorr_level_0 | ESM0_esm_lvl_event_127 | ESM0 | CSI_TX_IF0 interrupt request | level |