SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
There are 3 specific errors which may be encountered during Tx split operation and which are trapped by the BCDMA. The following table lists the errors and how the BCDMA will process them:
| Condition | Pauses Channel | Error Flag Set in Channel | Data Transfer | TR Flush | Outputs Transfer Events |
|---|---|---|---|---|---|
| TR null icnt0 | Selectable(1) | Yes | No | Just that TR | No |
Unsupported TR Type | Selectable(1) | Yes | No | Just that TR | No |
Bus Errors | Selectable(1) | Yes | Yes | No | Yes |