SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The USB 3.1 Gen1 Interface is a general-purpose cable bus, supporting data exchange between a host device and a wide range of simultaneously accessible peripherals, similar to previous versions of USB.
The device supports one USB subsystem integrated in the MAIN domain instantiated as USB1:
| Module Instance | Domain | |
| MCU | MAIN | |
| USB3SS | - | ✓ |
Figure 12-135 shows the USB subsystem highlights.
Figure 12-135 USB Subsystem Overview